Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
BARTEC Holding
Electrical Components
Isolator amplifier
BARTEC Holding
Electrical Components
Isolator amplifier
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MX54O7ERN
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Preview Image
PREVIEWPERLINE
ORDERNO
name
NAME
Protection class
PROTECTION_CLASS
Material
MATERIAL
Installation
INSTALLATION
Storage temperature
STORAGE_TEMPERATURE
Weight
WEIGHT
Input voltage
INPUT_VOLTAGE
Current
CURRENT
Output current
OUTPUT_CURRENT
1
MX54O7ERN
Isolator amplifier
Module: IP 66/IEC 60529, Terminals: IP 20I/EC 60529 Terminals with cover IP 30IEC 60529
High-quality thermoplastic
TH 35 x 15 (7.5) ENIEC 60715
-40 °C to +60 °C
0.640 kg
8.2 V
max. 580 mA
channel max. 100 mA
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
BARTEC Holding
- Isolator amplifier
Order number
MX54O7ERN
Perubahan terakhir
11.09.2025 14:09:12
Unit
Kata kunci
Electrical Components
Holding
Isolator
amplifier
Klasifikasi
CNS
CNSERPBASE Object Properties